S78CSY-018018100

0.18" Outside diameter, 1" Free Length Helical Compression Spring
Qty Range Price/Unit Ships Within
1 - 9 $2.57 6 wks
10 - 24 $1.99 6 wks
25 - 49 $1.72 6 wks
50 - 99 $1.52 6 wks
100+ Request for Quote
$2.57

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Length (L) 1 Inch
Material 302 Stainless Steel
Outside Dia. (O.D.) 0.18 Inch
Reference Length 0.471 Inch
Reference Load @ 1lb 1.47
Solid Height 0.252 Inch
Spring Rate (lb.in.) 2.7 lb/in
Wire Diameter 0.018 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team