S78CSY-018018050
0.18" Outside diameter, 0.5" Free Length Helical Compression Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.76 | 12 wks |
10 - 24 | $2.14 | 12 wks |
25 - 49 | $1.85 | 12 wks |
50 - 99 | $1.63 | 12 wks |
100+ | Request for Quote |
$2.76
Availability: 4730 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 0.5 Inch |
---|---|
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.18 Inch |
Reference Length | 0.239 Inch |
Reference Load @ 1lb | 1.47 |
Solid Height | 0.144 Inch |
Spring Rate (lb.in.) | 5.6 lb/in |
Wire Diameter | 0.018 Inch |