S78CSY-012020038
0.12" Outside diameter, 0.38" Free Length Helical Compression Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.64 | 12 wks |
10 - 24 | $1.77 | 12 wks |
25 - 49 | $1.44 | 12 wks |
50 - 99 | $1.19 | 12 wks |
100+ | Request for Quote |
$2.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 0.38 Inch |
---|---|
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.12 Inch |
Reference Length | 0.26 Inch |
Reference Load @ 1lb | 2.76 |
Solid Height | 0.226 Inch |
Spring Rate (lb.in.) | 23.1 lb/in |
Wire Diameter | 0.02 Inch |