S78CSY-008010050
0.088" Outside diameter, 0.5" Free Length Helical Compression Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.72 | 6 wks |
10 - 24 | $1.83 | 6 wks |
25 - 49 | $1.49 | 6 wks |
50 - 99 | $1.23 | 6 wks |
100+ | Request for Quote |
$2.72
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 0.5 Inch |
---|---|
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.088 Inch |
Reference Length | 0.245 Inch |
Reference Load @ 1lb | 0.5 |
Solid Height | 0.172 Inch |
Spring Rate (lb.in.) | 1.9 lb/in |
Wire Diameter | 0.01 Inch |