S78CSY-005008025
0.057" Outside diameter, 0.25" Free Length Helical Compression Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.48 | 6 wks |
10 - 24 | $2.61 | 6 wks |
25 - 49 | $2.2 | 6 wks |
50 - 99 | $1.94 | 6 wks |
100+ | Request for Quote |
$3.48
Availability: 88 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 0.25 Inch |
---|---|
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.057 Inch |
Reference Length | 0.138 Inch |
Reference Load @ 1lb | 0.5 |
Solid Height | 0.106 Inch |
Spring Rate (lb.in.) | 4.4 lb/in |
Wire Diameter | 0.008 Inch |