S78ASY-0260530
302 Stainless Steel Anti-Backlash Torsion spring with 0.026" wire diameter and 0.53"OutsideDiameter
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.03 | 6 wks |
10 - 24 | $4.57 | 6 wks |
25 - 49 | $4.19 | 6 wks |
50 - 99 | $3.95 | 6 wks |
100+ | Request for Quote |
$5.03
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Deflection (°) | 40 Degree |
---|---|
Mandrel Size | 0.417 |
Material | 302 Stainless Steel |
Outside Diameter (D) | 0.53 Inch |
Torque Constant (oz.in.) | 0.14 oz-in/deg |
Wire Diameter (d) | 0.026 Inch |