S78ASY-0240440

302 Stainless Steel Anti-Backlash Torsion spring with 0.024" wire diameter and 0.44"OutsideDiameter
Qty Range Price/Unit Ships Within
1 - 9 $5.03 6 wks
10 - 24 $4.57 6 wks
25 - 49 $4.19 6 wks
50 - 99 $3.95 6 wks
100+ Request for Quote
$5.03

Availability: 68 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Deflection (°) 35 Degree
Mandrel Size 0.347
Material 302 Stainless Steel
Outside Diameter (D) 0.44 Inch
Torque Constant (oz.in.) 0.12 oz-in/deg
Wire Diameter (d) 0.024 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team