S73NW2MGR555-160
External Grooveless Retaining E-Ring for 16mm Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $4.42 | 8 wks |
50 - 99 | $2.48 | 8 wks |
100 - 249 | $2.25 | 8 wks |
250 - 999 | $1.78 | 8 wks |
1000+ | Request for Quote |
$4.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Allowable | 500 (N) |
---|---|
Finish | Black Oxide |
Material | Spring Steel (HRC 46-52) |
Ring Clearance (D₁) | 28.5 |
Ring Height (H) | 26.5 |
Ring Thickness (S) | 1.5 |
Shaft Dia. (D) | 16 |
Substitute Part | MKASDNMGR555-160 |