S73NW2MGR555-080
External Grooveless Retaining E-Ring for 8mm Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $2.47 | 8 wks |
50 - 99 | $1.5 | 8 wks |
100 - 249 | $1.42 | 8 wks |
250 - 999 | $1.09 | 8 wks |
1000+ | Request for Quote |
$2.47
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Allowable | 200 (N) |
---|---|
Finish | Black Oxide |
Material | Spring Steel (HRC 46-52) |
Ring Clearance (D₁) | 14.8 |
Ring Height (H) | 14.3 |
Ring Thickness (S) | 1.2 |
Shaft Dia. (D) | 8 |
Substitute Part | MKASDNMGR555-080 |