S73NW2MGR555-070
External Grooveless Retaining E-Ring for 7mm Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $1.95 | 4 wks |
50 - 99 | $1.22 | 4 wks |
100 - 249 | $1.08 | 4 wks |
250 - 999 | $0.87 | 4 wks |
1000+ | Request for Quote |
$1.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Allowable | 180 (N) |
---|---|
Finish | Black Oxide |
Material | Spring Steel (HRC 46-52) |
Ring Clearance (D₁) | 12.8 |
Ring Height (H) | 12.5 |
Ring Thickness (S) | 1 |
Shaft Dia. (D) | 7 |
Substitute Part | MKASDNMGR555-070 |