S73NW2MGR555-025
External Grooveless Retaining E-Ring for 2.5mm Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $1.00 | 8 wks |
50 - 99 | $0.63 | 8 wks |
100 - 249 | $0.5 | 8 wks |
250 - 999 | $0.4 | 8 wks |
1000+ | Request for Quote |
$1.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Allowable | 60 (N) |
---|---|
Finish | Black Oxide |
Material | Spring Steel (HRC 46-52) |
Ring Clearance (D₁) | 6.5 |
Ring Height (H) | 5.9 |
Ring Thickness (S) | 0.6 |
Shaft Dia. (D) | 2.5 |
Substitute Part | MKASDNMGR555-025 |