S73NW2-GR555-62
External Grooveless Retaining Ring for .622 / .628" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.11 | 12 wks |
25 - 99 | $4.6 | 12 wks |
100 - 249 | $4.18 | 12 wks |
250 - 999 | $3.93 | 12 wks |
1000+ | Request for Quote |
$5.11
Availability: 75 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Load | 60 (lbs) |
---|---|
Finish | None |
Material | Stainless Steel (15-7) |
Ring Clearance (inch) | 1.06 |
Ring Height (H) | 0.948 |
Ring Thickness (T) | 0.062 |
Shaft Dia. (D) | .622 / .628 |
Unit Price (Pcs. / Pack) | Each |