S73NW2-GR555-50
External Grooveless Retaining Ring for .497 / .503" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.50 | 4 wks |
25 - 99 | $2.17 | 4 wks |
100 - 249 | $1.96 | 4 wks |
250 - 999 | $1.8 | 4 wks |
1000+ | Request for Quote |
$2.50
Availability: 32 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Load | 45 (lbs) |
---|---|
Finish | None |
Material | Stainless Steel (15-7) |
Ring Clearance (inch) | 0.9 |
Ring Height (H) | 0.768 |
Ring Thickness (T) | 0.05 |
Shaft Dia. (D) | .497 / .503 |
Unit Price (Pcs. / Pack) | Each |