S73NW2-GR555-43
External Grooveless Retaining Ring for .434 / .440" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.23 | 12 wks |
25 - 99 | $1.89 | 12 wks |
100 - 249 | $1.68 | 12 wks |
250 - 999 | $1.55 | 12 wks |
1000+ | Request for Quote |
$2.23
Availability: 73 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Load | 40 (lbs) |
---|---|
Finish | None |
Material | Stainless Steel (15-7) |
Ring Clearance (inch) | 0.81 |
Ring Height (H) | 0.701 |
Ring Thickness (T) | 0.05 |
Shaft Dia. (D) | .434 / .440 |
Unit Price (Pcs. / Pack) | Each |