S73NW2-GR555-37

External Grooveless Retaining Ring for .373 / .379" Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 24 $1.87 5 wks
25 - 99 $1.55 5 wks
100 - 249 $1.37 5 wks
250 - 999 $1.23 5 wks
1000+ Request for Quote
$1.87

Availability: 225 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Allowable Axial Load 30 (lbs)
Finish None
Material Stainless Steel (15-7)
Ring Clearance (inch) 0.74
Ring Height (H) 0.62
Ring Thickness (T) 0.042
Shaft Dia. (D) .373 / .379
Unit Price (Pcs. / Pack) Each

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team