S73NW2-GR555-25
External Grooveless Retaining Ring for .248 / .252" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.78 | 5 wks |
25 - 99 | $1.48 | 5 wks |
100 - 249 | $1.27 | 5 wks |
250 - 999 | $1.16 | 5 wks |
1000+ | Request for Quote |
$1.78
Availability: 875 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Load | 23 (lbs) |
---|---|
Finish | None |
Material | Stainless Steel (15-7) |
Ring Clearance (inch) | 0.49 |
Ring Height (H) | 0.437 |
Ring Thickness (T) | 0.035 |
Shaft Dia. (D) | .248 / .252 |
Unit Price (Pcs. / Pack) | Each |