S73NW2-GR555-18
External Grooveless Retaining Ring for .185 / .189" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.78 | 12 wks |
25 - 99 | $1.47 | 12 wks |
100 - 249 | $1.26 | 12 wks |
250 - 999 | $1.15 | 12 wks |
1000+ | Request for Quote |
$1.78
Availability: 377 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Load | 20 (lbs) |
---|---|
Finish | None |
Material | Stainless Steel (15-7) |
Ring Clearance (inch) | 0.44 |
Ring Height (H) | 0.364 |
Ring Thickness (T) | 0.035 |
Shaft Dia. (D) | .185 / .189 |
Unit Price (Pcs. / Pack) | Each |