S73NW2-GR555-15

External Grooveless Retaining Ring for .154 / .158" Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 24 $1.77 4 wks
25 - 99 $1.46 4 wks
100 - 249 $1.25 4 wks
250 - 999 $1.14 4 wks
1000+ Request for Quote
$1.77

Availability: 65 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Allowable Axial Load 12 (lbs)
Finish None
Material Stainless Steel (15-7)
Ring Clearance (inch) 0.36
Ring Height (H) 0.307
Ring Thickness (T) 0.025
Shaft Dia. (D) .154 / .158
Unit Price (Pcs. / Pack) Each

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team