S73NW2-GR555-12
External Grooveless Retaining Ring for .123 / .127" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.96 | 12 wks |
25 - 99 | $0.79 | 12 wks |
100 - 249 | $0.67 | 12 wks |
250 - 999 | $0.61 | 12 wks |
1000+ | Request for Quote |
$0.96
Availability: 350 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Load | 10 (lbs) |
---|---|
Finish | None |
Material | Stainless Steel (15-7) |
Ring Clearance (inch) | 0.33 |
Ring Height (H) | 0.268 |
Ring Thickness (T) | 0.025 |
Shaft Dia. (D) | .123 / .127 |
Unit Price (Pcs. / Pack) | Each |