S73LW2-ER133-98C
Stainless Steel (PH15-7) External E-Ring for 1" Shaft Dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.76 | 6 wks |
| 25 - 99 | $4.27 | 6 wks |
| 100 - 249 | $3.86 | 6 wks |
| 250 - 999 | $3.62 | 6 wks |
| 1000+ | Request for Quote |
$4.76
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | None |
|---|---|
| Groove Dia. (G) | 0.835 |
| Groove Width (W) | 0.056 |
| Material | Stainless Steel (PH15-7) |
| Outside Dia. | 1.53 |
| Ring Thickness (T) | 0.05 |
| Ring Thrust Strength | 2650 |
| Shaft Dia. (D) | 1 |
| Unit Price (Pcs. / Pack) | 1 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities