S73LW2-ER133-75
Stainless Steel (PH15-7) External E-Ring for 0.75" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.01 | 5 wks |
25 - 99 | $3.58 | 5 wks |
100 - 249 | $3.23 | 5 wks |
250 - 999 | $3.03 | 5 wks |
1000+ | Request for Quote |
$4.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | None |
---|---|
Groove Dia. (G) | 0.58 |
Groove Width (W) | 0.056 |
Material | Stainless Steel (PH15-7) |
Outside Dia. | 1.14 |
Ring Thickness (T) | 0.05 |
Ring Thrust Strength | 2000 |
Shaft Dia. (D) | 0.75 |
Unit Price (Pcs. / Pack) | 1 |