S73LW2-ER133-37

Stainless Steel (PH15-7) External E-Ring for 0.375" Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 24 $0.47 5 wks
25 - 99 $0.39 5 wks
100 - 249 $0.34 5 wks
250 - 999 $0.3 5 wks
1000+ Request for Quote
$0.47

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish None
Groove Dia. (G) 0.303
Groove Width (W) 0.039
Material Stainless Steel (PH15-7)
Outside Dia. 0.68
Ring Thickness (T) 0.035
Ring Thrust Strength 690
Shaft Dia. (D) 0.375
Unit Price (Pcs. / Pack) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team