S73LW2-ER133-15
Stainless Steel (PH15-7) External E-Ring for 0.156" Shaft Dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $0.48 | 6 wks |
| 25 - 99 | $0.4 | 6 wks |
| 100 - 249 | $0.32 | 6 wks |
| 250 - 999 | $0.27 | 6 wks |
| 1000+ | Request for Quote |
$0.48
Availability: 3763 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | None |
|---|---|
| Groove Dia. (G) | 0.116 |
| Groove Width (W) | 0.029 |
| Material | Stainless Steel (PH15-7) |
| Outside Dia. | 0.295 |
| Ring Thickness (T) | 0.025 |
| Ring Thrust Strength | 175 |
| Shaft Dia. (D) | 0.156 |
| Unit Price (Pcs. / Pack) | 1 |
| Substitute Part | S7300YF133-15H |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities