S73LW2-ER133-09

Stainless Steel (PH15-7) External E-Ring for 0.094" Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 24 $0.26 5 wks
25 - 99 $0.21 5 wks
100 - 249 $0.18 5 wks
250 - 999 $0.16 5 wks
1000+ Request for Quote
$0.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish None
Groove Dia. (G) 0.074
Groove Width (W) 0.02
Material Stainless Steel (PH15-7)
Outside Dia. 0.2
Ring Thickness (T) 0.015
Ring Thrust Strength 45
Shaft Dia. (D) 0.094
Unit Price (Pcs. / Pack) 1
Substitute Part S7300YF133-09H

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team