S73LW2-ER133-06
Stainless Steel (PH15-7) External E-Ring for 0.062" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.26 | 12 wks |
25 - 99 | $0.21 | 12 wks |
100 - 249 | $0.17 | 12 wks |
250 - 999 | $0.16 | 12 wks |
1000+ | Request for Quote |
$0.26
Availability: 6296 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | None |
---|---|
Groove Dia. (G) | 0.052 |
Groove Width (W) | 0.012 |
Material | Stainless Steel (PH15-7) |
Outside Dia. | 0.165 |
Ring Thickness (T) | 0.01 |
Ring Thrust Strength | 7 |
Shaft Dia. (D) | 0.062 |
Unit Price (Pcs. / Pack) | 1 |
Substitute Part | S7300YF133-06H |