S73KW2-131-75
PH 15-7 Mo Stainless Steel Retaining Take Up Ring for 0.75" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.90 | 4 wks |
25 - 99 | $2.55 | 4 wks |
100 - 249 | $2.27 | 4 wks |
250 - 999 | $2.12 | 4 wks |
1000+ | Request for Quote |
$2.90
Availability: 83 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
End Play Takeup | 0.016 Inch |
---|---|
Finish | None |
Flattening Force (lbs) | 110 lbs |
Groove Dia. (G) | 0.58 Inch |
Groove Width (W) | 0.085 Inch |
Material Thickness (Ring) | 0.05 Inch |
Material | Stainless Steel (PH15-7) |
Outside Dia. (Ring) | 1.12 Inch |
Shaft Dia. (D) | 0.75 inch |
Width Of Ring (inch) | 0.09 Inch |