S73KW2-131-50
PH 15-7 Mo Stainless Steel Retaining Take Up Ring for 0.5" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.95 | 12 wks |
25 - 99 | $1.61 | 12 wks |
100 - 249 | $1.39 | 12 wks |
250 - 999 | $1.27 | 12 wks |
1000+ | Request for Quote |
$1.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
End Play Takeup | 0.014 Inch |
---|---|
Finish | None |
Flattening Force (lbs) | 90 lbs |
Groove Dia. (G) | 0.396 Inch |
Groove Width (W) | 0.073 Inch |
Material Thickness (Ring) | 0.042 Inch |
Material | Stainless Steel (PH15-7) |
Outside Dia. (Ring) | 0.8 Inch |
Shaft Dia. (D) | 0.5 inch |
Width Of Ring (inch) | 0.075 Inch |