S73KW2-131-31
PH 15-7 Mo Stainless Steel Retaining Take Up Ring for 0.312" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.54 | 4 wks |
25 - 99 | $0.45 | 4 wks |
100 - 249 | $0.38 | 4 wks |
250 - 999 | $0.34 | 4 wks |
1000+ | Request for Quote |
$0.54
Availability: 82 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
End Play Takeup | 0.01 Inch |
---|---|
Finish | None |
Flattening Force (lbs) | 30 lbs |
Groove Dia. (G) | 0.25 Inch |
Groove Width (W) | 0.047 Inch |
Material Thickness (Ring) | 0.025 Inch |
Material | Stainless Steel (PH15-7) |
Outside Dia. (Ring) | 0.5 Inch |
Shaft Dia. (D) | 0.312 inch |
Width Of Ring (inch) | 0.05 Inch |