S73KW2-131-18

PH 15-7 Mo Stainless Steel Retaining Take Up Ring for 0.188" Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 24 $0.36 5 wks
25 - 99 $0.3 5 wks
100 - 249 $0.25 5 wks
250 - 999 $0.23 5 wks
1000+ Request for Quote
$0.36

Availability: 2085 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
End Play Takeup 0.007 Inch
Finish None
Flattening Force (lbs) 12 lbs
Groove Dia. (G) 0.147 Inch
Groove Width (W) 0.03 Inch
Material Thickness (Ring) 0.015 Inch
Material Stainless Steel (PH15-7)
Outside Dia. (Ring) 0.335 Inch
Shaft Dia. (D) 0.188 inch
Width Of Ring (inch) 0.033 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team