S73HW2-100-162

Stainless steel (PH 15-7) external retaining ring for 1.625" shaft dia.
Qty Range Price/Unit Ships Within
1 - 24 $6.90 2 wks
25 - 99 $6.26 2 wks
100 - 249 $5.72 2 wks
250 - 999 $5.39 2 wks
1000+ Request for Quote
$6.90

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Free Ring 1.503 I.D.
Groove Dia. (D) 1.529
Groove Width (W) 0.068
Material Stainless St( PH 15-7)
Max.groove Thrust (lbs) 5500 lbs
Max.ring Thrust (LBS) 11850 LBS
Ring Clearance 2.17
Ring Thickness (T) 0.062
Shaft Dia. (G) 1.625

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team