S73HW2-100-156

Stainless steel (PH 15-7) external retaining ring for 1.562" shaft dia.
Qty Range Price/Unit Ships Within
1 - 24 $6.41 2 wks
25 - 99 $5.78 2 wks
100 - 249 $5.27 2 wks
250 - 999 $4.97 2 wks
1000+ Request for Quote
$6.41

Availability: 88 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Free Ring 1.446 I.D.
Groove Dia. (D) 1.468
Groove Width (W) 0.068
Material Stainless St( PH 15-7)
Max.groove Thrust (lbs) 5200 lbs
Max.ring Thrust (LBS) 11400 LBS
Ring Clearance 2.1
Ring Thickness (T) 0.062
Shaft Dia. (G) 1.562

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team