S73HW2-100-150

Stainless steel (PH 15-7) external retaining ring for 1.5" shaft dia.
Qty Range Price/Unit Ships Within
1 - 24 $4.69 4 wks
25 - 99 $4.21 4 wks
100 - 249 $3.82 4 wks
250 - 999 $3.6 4 wks
1000+ Request for Quote
$4.69

Availability: 70 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Free Ring 1.387 I.D.
Groove Dia. (D) 1.406
Groove Width (W) 0.056
Material Stainless St( PH 15-7)
Max.groove Thrust (lbs) 5000 lbs
Max.ring Thrust (LBS) 8800 LBS
Ring Clearance 1.99
Ring Thickness (T) 0.05
Shaft Dia. (G) 1.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team