S73HW2-100-143
Stainless steel (PH 15-7) external retaining ring for 1.438" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.50 | 4 wks |
25 - 99 | $4.03 | 4 wks |
100 - 249 | $3.64 | 4 wks |
250 - 999 | $3.43 | 4 wks |
1000+ | Request for Quote |
$4.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Free Ring | 1.333 I.D. |
Groove Dia. (D) | 1.35 |
Groove Width (W) | 0.056 |
Max.groove Thrust (lbs) | 4500 lbs |
Max.ring Thrust (LBS) | 8500 LBS |
Ring Clearance | 1.87 |
Ring Thickness (T) | 0.05 |
Shaft Dia. (G) | 1.438 |