S73HW2-100-131
Stainless steel (PH 15-7) external retaining ring for 1.312" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.22 | 2 wks |
25 - 99 | $3.77 | 2 wks |
100 - 249 | $3.41 | 2 wks |
250 - 999 | $3.2 | 2 wks |
1000+ | Request for Quote |
$4.22
Availability: 88 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Free Ring | 1.214 I.D. |
Groove Dia. (D) | 1.232 |
Groove Width (W) | 0.056 |
Max.groove Thrust (lbs) | 3700 lbs |
Max.ring Thrust (LBS) | 7750 LBS |
Ring Clearance | 1.75 |
Ring Thickness (T) | 0.05 |
Shaft Dia. (G) | 1.312 |