S73HW2-100-125
Stainless steel (PH 15-7) external retaining ring for 1.25" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.03 | 4 wks |
25 - 99 | $2.66 | 4 wks |
100 - 249 | $2.39 | 4 wks |
250 - 999 | $2.23 | 4 wks |
1000+ | Request for Quote |
$3.03
Availability: 54 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Free Ring | 1.156 I.D. |
Groove Dia. (D) | 1.176 |
Groove Width (W) | 0.056 |
Max.groove Thrust (lbs) | 3250 lbs |
Max.ring Thrust (LBS) | 7350 LBS |
Ring Clearance | 1.69 |
Ring Thickness (T) | 0.05 |
Shaft Dia. (G) | 1.25 |