S73HW2-100-100

Stainless steel (PH 15-7) external retaining ring for 1" shaft dia.
Qty Range Price/Unit Ships Within
1 - 24 $2.41 4 wks
25 - 99 $2.08 4 wks
100 - 249 $1.86 4 wks
250 - 999 $1.72 4 wks
1000+ Request for Quote
$2.41

Availability: 153 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Free Ring 0.925 I.D.
Groove Dia. (D) 0.94
Groove Width (W) 0.046
Material Stainless St( PH 15-7)
Max.groove Thrust (lbs) 2100 lbs
Max.ring Thrust (LBS) 4950 LBS
Ring Clearance 1.41
Ring Thickness (T) 0.042
Shaft Dia. (G) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team