S73HW2-100-068
Stainless steel (PH 15-7) external retaining ring for 0.688" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.26 | 4 wks |
25 - 99 | $1.94 | 4 wks |
100 - 249 | $1.71 | 4 wks |
250 - 999 | $1.57 | 4 wks |
1000+ | Request for Quote |
$2.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Free Ring | 0.635 I.D. |
Groove Dia. (D) | 0.646 |
Groove Width (W) | 0.046 |
Max.groove Thrust (lbs) | 1000 lbs |
Max.ring Thrust (LBS) | 3400 LBS |
Ring Clearance | 1.01 |
Ring Thickness (T) | 0.042 |
Shaft Dia. (G) | 0.688 |