S73HW2-100-062
Stainless steel (PH 15-7) external retaining ring for 0.625" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.25 | 12 wks |
25 - 99 | $1.93 | 12 wks |
100 - 249 | $1.7 | 12 wks |
250 - 999 | $1.56 | 12 wks |
1000+ | Request for Quote |
$2.25
Availability: 286 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Free Ring | 0.579 I.D. |
Groove Dia. (D) | 0.588 |
Groove Width (W) | 0.039 |
Max.groove Thrust (lbs) | 800 lbs |
Max.ring Thrust (LBS) | 2060 LBS |
Ring Clearance | 0.9 |
Ring Thickness (T) | 0.035 |
Shaft Dia. (G) | 0.625 |