S73HW2-100-055
Stainless steel (PH 15-7) external retaining ring for 0.551" shaft dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $2.38 | 15 wks |
| 25 - 99 | $2.02 | 15 wks |
| 100 - 249 | $1.81 | 15 wks |
| 250 - 999 | $1.66 | 15 wks |
| 1000+ | Request for Quote |
$2.38
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | N/A |
|---|---|
| Free Ring | 0.509 I.D. |
| Groove Dia. (D) | 0.519 |
| Groove Width (W) | 0.039 |
| Max.groove Thrust (lbs) | 600 lbs |
| Max.ring Thrust (LBS) | 1800 LBS |
| Ring Clearance | 0.81 |
| Ring Thickness (T) | 0.035 |
| Shaft Dia. (G) | 0.551 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities