S73HW2-100-050

Stainless steel (PH 15-7) external retaining ring for 0.5" shaft dia.
Qty Range Price/Unit Ships Within
1 - 24 $2.15 4 wks
25 - 99 $1.82 4 wks
100 - 249 $1.62 4 wks
250 - 999 $1.49 4 wks
1000+ Request for Quote
$2.15

Availability: 47 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Free Ring 0.461 I.D.
Groove Dia. (D) 0.468
Groove Width (W) 0.039
Material Stainless St( PH 15-7)
Max.groove Thrust (lbs) 550 lbs
Max.ring Thrust (LBS) 1650 LBS
Ring Clearance 0.77
Ring Thickness (T) 0.035
Shaft Dia. (G) 0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team