S73HW2-100-039
Stainless steel (PH 15-7) external retaining ring for 0.394" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.90 | 2 wks |
25 - 99 | $1.59 | 2 wks |
100 - 249 | $1.41 | 2 wks |
250 - 999 | $1.27 | 2 wks |
1000+ | Request for Quote |
$1.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Free Ring | 0.354 I.D. |
Groove Dia. (D) | 0.369 |
Groove Width (W) | 0.029 |
Max.groove Thrust (lbs) | 335 lbs |
Max.ring Thrust (LBS) | 940 LBS |
Ring Clearance | 0.62 |
Ring Thickness (T) | 0.025 |
Shaft Dia. (G) | 0.394 |