S73HW2-100-035

Stainless steel (PH 15-7) external retaining ring for 0.354" shaft dia.
Qty Range Price/Unit Ships Within
1 - 24 $1.53 2 wks
25 - 99 $1.24 2 wks
100 - 249 $1.08 2 wks
250 - 999 $0.96 2 wks
1000+ Request for Quote
$1.53

Availability: 68 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Free Ring 0.32 I.D.
Groove Dia. (D) 0.33
Groove Width (W) 0.029
Material Stainless St( PH 15-7)
Max.groove Thrust (lbs) 300 lbs
Max.ring Thrust (LBS) 820 LBS
Ring Clearance 0.58
Ring Thickness (T) 0.025
Shaft Dia. (G) 0.354

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team