S73HW2-100-034

Stainless steel (PH 15-7) external retaining ring for 0.344" shaft dia.
Qty Range Price/Unit Ships Within
1 - 24 $1.51 2 wks
25 - 99 $1.23 2 wks
100 - 249 $1.07 2 wks
250 - 999 $0.96 2 wks
1000+ Request for Quote
$1.51

Availability: 20 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Free Ring 0.309 I.D.
Groove Dia. (D) 0.321
Groove Width (W) 0.029
Material Stainless St( PH 15-7)
Max.groove Thrust (lbs) 265 lbs
Max.ring Thrust (LBS) 800 LBS
Ring Clearance 0.57
Ring Thickness (T) 0.025
Shaft Dia. (G) 0.344

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team