S7270YM6025

25mm Long, 6mm Dia. Steel Spring Post
Qty Range Price/Unit Ships Within
1 - 9 $78.28 4 wks
10 - 24 $69.47 4 wks
25 - 49 $64.49 4 wks
50 - 99 $60.59 4 wks
100+ Request for Quote
$78.28

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Groove Dia. (D₁) 1.6
Material Carbon Steel
Overall Length (L) 25
Post Dia. (d) 6
Unit Price (per Pack) 100 per pack
Substitute Part MKASENM6025

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team