S7270YM6020

20mm Long, 6mm Dia. Steel Spring Post
Qty Range Price/Unit Ships Within
1 - 9 $77.59 4 wks
10 - 24 $68.77 4 wks
25 - 49 $63.82 4 wks
50 - 99 $59.93 4 wks
100+ Request for Quote
$77.59

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Groove Dia. (D₁) 1.6
Material Carbon Steel
Overall Length (L) 20
Post Dia. (d) 6
Unit Price (per Pack) 100 per pack
Substitute Part MKASENM6020

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team