S7270YM5016

16mm Long, 5mm Dia. Steel Spring Post
Qty Range Price/Unit Ships Within
1 - 9 $56.03 4 wks
10 - 24 $49.11 4 wks
25 - 49 $45.24 4 wks
50 - 99 $42.32 4 wks
100+ Request for Quote
$56.03

Availability: 1.5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Groove Dia. (D₁) 1.6
Material Carbon Steel
Overall Length (L) 16
Post Dia. (d) 5
Unit Price (per Pack) 100 per pack
Substitute Part MKASENM5016

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team