S7270YM5012

12mm Long, 5mm Dia. Steel Spring Post
Qty Range Price/Unit Ships Within
1 - 9 $55.67 4 wks
10 - 24 $48.81 4 wks
25 - 49 $44.97 4 wks
50 - 99 $42.09 4 wks
100+ Request for Quote
$55.67

Availability: 12.4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Groove Dia. (D₁) 1.6
Material Carbon Steel
Overall Length (L) 12
Post Dia. (d) 5
Unit Price (per Pack) 100 per pack
Substitute Part MKASENM5012

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team