S7270YM4025
25mm Long, 4mm Dia. Steel Spring Post
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.65 | 12 wks |
10 - 24 | $43.38 | 12 wks |
25 - 49 | $39.88 | 12 wks |
50 - 99 | $37.28 | 12 wks |
100+ | Request for Quote |
$49.65
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Groove Dia. (D₁) | 1.4 |
---|---|
Material | Carbon Steel |
Overall Length (L) | 25 |
Post Dia. (d) | 4 |
Unit Price (per Pack) | 100 per pack |
Substitute Part | MKASENM4025 |