S7270YM3016
16mm Long, 3mm Dia. Steel Spring Post
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $42.69 | 4 wks |
10 - 24 | $37.26 | 4 wks |
25 - 49 | $34.2 | 4 wks |
50 - 99 | $31.96 | 4 wks |
100+ | Request for Quote |
$42.69
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Groove Dia. (D₁) | 1 |
---|---|
Material | Carbon Steel |
Overall Length (L) | 16 |
Post Dia. (d) | 3 |
Unit Price (per Pack) | 100 per pack |
Substitute Part | MKASENM3016 |