S7270Y-25040
1.250" Length, 0.250" Diameter, Zinc plated steel spring post
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $72.94 | 12 wks |
10 - 24 | $63.04 | 12 wks |
25 - 49 | $57.86 | 12 wks |
50 - 99 | $53.92 | 12 wks |
100+ | Request for Quote |
$72.94
Availability: 14.8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Zinc Plated |
---|---|
Groove Dia. (A) | 0.096 Inch |
Material | Carbon Steel |
Overall Length (L) | 1.25 Inch |
Post Dia. (D) | 0.25 Inch |
Sell Unit (per Pack) | 100 PER PACK |